IESNA:LM-63-2002
[TEST]P955431
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36260
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5655.9 5310.1 5010.2 4655.2 4300.3 4080.5 4002.6 4014.1 4080.5 4165.2
4561.4 5791 7787.7 9789.1 11813.3 13363.5 14732.8 15809.1 16910.5 17618
17670.7 16793.7 12875.8 11217.9 9333.4 6342.9 3929.4 3105 2086 1099.1
549.6 416.8 265.6 155.7 61.8 0 0
5655.9 5358.2 5058.3 4705.6 4346.1 4124 4041.6 4034.7 4091.9 4169.8
4474.3 5541.4 7460.3 9708.9 11650.7 13265 14687 15916.7 16947.1 17764.6
17947.8 17224.2 13439.1 11501.9 9706.6 6748.2 4183.5 3221.8 2157 1154.1
641.2 503.8 343.5 224.4 146.5 34.3 0
5655.9 5351.4 5069.7 4735.4 4385 4167.5 4075.9 4057.6 4094.2 4165.2
4364.4 5147.6 6791.7 8937.2 11018.7 12873.5 14554.2 15992.2 17251.7 18300.4
18685.1 18366.8 17169.2 13498.6 11321 8353.3 5241.4 3773.7 2745.5 1605.2
1080.8 893 780.8 650.3 446.5 77.9 0
5655.9 5383.4 5113.2 4822.4 4508.7 4275.1 4172.1 4130.9 4144.6 4199.6
4298 4705.6 5795.6 7558.8 9656.3 11751.5 13814.6 15786.2 17549.3 18824.8
19598.7 19704.1 19131.6 18137.8 16512 13718.4 11201.9 8600.6 5765.8 2670
1355.6 893 675.5 446.5 176.3 0 0
5655.9 5394.9 5168.2 4923.2 4669 4474.3 4357.6 4311.8 4304.9 4348.4
4421.7 4572.8 5058.3 6150.5 7833.5 9830.3 12062.9 14364.2 16649.4 18570.6
19969.7 20725.3 20755.1 20203.3 19454.5 18430.9 16999.8 14533.6 10812.6 6530.6
2789 970.9 405.3 226.7 89.3 6.9 0
5655.9 5440.7 5239.2 5069.7 4886.5 4740 4659.8 4623.2 4618.6 4653
4719.4 4815.5 5017 5465.8 6379.5 7790 9635.6 11742.3 13945.1 16129.6
18208.8 19969.7 21304.7 21842.8 21895.5 21870.3 21897.7 21279.5 18426.3 13097.9
7304.6 2459.3 625.1 231.3 57.2 4.6 0
5655.9 5486.5 5333 5223.1 5136.1 5078.9 5067.4 5088 5129.2 5184.2
5266.6 5381.1 5530 5777.3 6189.4 6894.7 7991.5 9466.2 11128.6 12914.7
14856.5 16864.7 18820.2 20588 22149.6 23429.6 24769.2 26106.5 26081.3 21984.8
13652 5781.8 1506.7 425.9 128.2 9.2 0
5655.9 5548.3 5456.7 5404 5397.2 5429.2 5495.6 5610.1 5720 5852.8
6031.4 6212.3 6393.2 6638.2 6958.8 7455.7 8225.1 9305.9 10572.2 12067.5
13771.1 15474.7 17249.4 18939.3 21119.2 23363.2 26088.1 28650.5 29937.4 28398.6
22390.1 12211.7 3421 728.2 155.7 11.4 0
5655.9 5617 5584.9 5617 5683.4 5793.3 5933 6097.8 6253.6 6427.6
6617.6 6810 7013.8 7284 7638.9 8154.1 8868.6 9864.6 11103.4 12539.2
14272.6 16118.2 18174.5 20411.6 22836.6 25531.7 28375.7 31052.5 32431 31059.4
24446.3 11263.7 2392.9 620.5 128.2 11.4 0
5655.9 5614.7 5605.5 5646.7 5726.9 5855.1 6015.4 6171.1 6352 6519.2
6706.9 6890.1 7100.8 7352.7 7716.8 8241.1 8971.6 9970 11234 12784.2
14542.8 16470.8 18572.9 20906.2 23393 26129.4 28982.5 31533.4 32671.4 30697.6
23045 9379.2 1820.4 483.2 96.2 9.2 0
5655.9 5660.5 5697.1 5823.1 5976.5 6184.9 6436.7 6688.6 6938.2 7190.1
7435.1 7698.4 7980.1 8360.2 8914.3 9624.2 10494.3 11602.6 12930.7 14419.1
16008.3 17657 19438.5 21121.5 22664.8 23972.3 24984.4 25293.6 24167 20656.6
13253.6 3890.4 707.6 217.5 55 18.3 0
5655.9 5681.1 5749.8 5887.2 6084.1 6331.4 6603.9 6890.1 7171.8 7428.2
7677.8 7920.6 8179.3 8495.3 8873.1 9386.1 10068.4 10899.6 11831.6 12795.6
13771.1 14753.4 15706 16459.4 16853.2 16857.8 16498.3 15683.1 14007 11634.7
7549.6 2534.9 565.6 185.5 71 27.5 0
5655.9 5685.7 5770.4 5907.8 6111.6 6342.9 6587.9 6823.7 7022.9 7174.1
7261.1 7316 7334.4 7361.8 7416.8 7506.1 7744.2 8250.3 8891.4 9518.9
9928.7 10116.5 10079.9 9569.2 8447.2 6963.4 5317 3485.1 2028.8 1094.5
586.2 258.8 107.6 43.5 16 2.3 0
5655.9 5699.4 5749.8 5846 5916.9 5955.9 5960.5 5868.9 5701.7 5415.5
5012.5 4508.7 3936.2 3359.2 2802.8 2283 1818.1 1504.4 1394.5 1380.8
1394.5 1385.4 1245.7 986.9 705.3 471.7 313.7 238.1 196.9 160.3
123.7 77.9 32.1 13.7 4.6 0 0
5655.9 5701.7 5690.3 5612.4 5445.2 5191.1 4845.3 4346.1 3693.5 2935.6
2228 1648.7 1229.6 1007.5 927.4 911.4 899.9 886.2 863.3 838.1
799.2 714.4 588.5 458 352.6 279.4 222.1 174 135.1 100.8
66.4 32.1 13.7 4.6 0 0 0
5655.9 5669.6 5548.3 5255.2 4813.2 4238.5 3455.4 2596.7 1863.9 1353.3
1083.1 966.3 895.3 835.8 783.1 739.6 716.7 691.5 668.6 645.7
609.1 545 462.5 375.5 295.4 235.9 190.1 146.5 109.9 75.6
38.9 18.3 6.9 0 0 0 0
5655.9 5628.4 5349.1 4859 4176.7 3329.4 2354 1609.8 1202.2 1062.5
993.8 929.7 849.5 753.4 654.9 572.5 510.6 483.2 501.5 529
529 496.9 439.6 366.4 288.5 229 178.6 139.7 103 68.7
43.5 18.3 6.9 0 0 0 0
5655.9 5612.4 5197.9 4501.8 3572.2 2473 1614.3 1197.6 1087.7 1028.1
966.3 879.3 776.3 666.3 561 471.7 398.4 361.8 345.8 341.2
343.5 343.5 334.3 304.5 267.9 229 192.3 153.4 123.7 98.5
73.3 43.5 9.2 0 0 0 0
5655.9 5605.5 5074.3 4249.9 3146.2 2017.3 1325.8 1128.9 1067.1 1009.8
932 831.2 721.3 609.1 512.9 432.8 382.4 354.9 336.6 320.6
304.5 290.8 279.4 265.6 247.3 222.1 190.1 160.3 137.4 112.2
82.4 50.4 9.2 0 0 0 0
5655.9 5578.1 4962.1 4023.2 2814.2 1722 1206.7 1108.3 1055.6 989.2
904.5 810.6 709.9 599.9 503.8 432.8 389.3 366.4 350.3 336.6
318.3 304.5 288.5 272.5 251.9 217.5 174 148.8 123.7 98.5
68.7 32.1 4.6 0 0 0 0
5655.9 5575.8 4927.7 3938.5 2679.1 1612 1170.1 1099.1 1051 980.1
893 806 712.1 609.1 510.6 435.1 393.9 371 352.6 338.9
325.2 309.1 290.8 270.2 240.4 194.6 142 119.1 96.2 71
45.8 16 0 0 0 0 0
5655.9 5580.3 4907.1 3904.2 2621.9 1577.7 1170.1 1096.8 1046.5 977.8
888.5 801.4 712.1 606.8 508.3 432.8 393.9 371 354.9 341.2
327.4 309.1 290.8 270.2 238.1 187.8 137.4 116.8 91.6 68.7
41.2 13.7 0 0 0 0 0
